IESNA:LM-63-2002
[TEST]P1440213
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]04/14/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2602-694-2)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]MPB-A4-D-U-SYM-U-7027
[LUMINAIRE] BRECKENRIDGE POST TOP LUMINAIRE w/ SYMMETRIC DISTRIBUTION 02700K CCT 70 CRI LIGHT ENGINE
[LAMP] (1) 02700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.34A 40.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]02700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_THDi]8.7%
[_PF]0.95
[_SEARCH_MOUNTING] Post Top, POLE
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4052.9
TILT=NONE
1 -1 1 74 21 1 1 -1.0000 -1.0000 0.5730
1.000 1 40.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82 82.5 85 87.5 90 92.5 95 
 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 
 137.5 140 142.5 145 147.5 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 
 175 177.5 180 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
44.4 36.9 47.6 57.7 69.0 78.6 85.0 90.9 95.7 101.1 105.3 110.1 114.4 118.7 123.5 128.9 136.3 149.2 172.2 207.5 
254.5 313.3 396.2 483.9 561.9 615.4 661.4 700.4 738.4 776.9 810.0 832.5 828.8 817.5 817.0 808.4 
774.2 736.3 691.3 637.9 565.2 432.0 250.8 165.8 125.6 109.1 100.5 94.1 89.3 83.9 77.0 70.0 61.5 52.9 
43.8 35.3 26.2 19.2 14.4 10.7 8.0 5.3 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.4 36.9 46.5 57.2 69.0 79.1 85.5 90.9 95.7 101.1 105.9 110.1 113.9 118.7 123.0 128.9 136.9 149.7 172.2 204.2 
254.5 320.3 403.7 490.3 563.0 613.3 658.7 701.5 742.1 775.3 805.8 825.5 821.3 809.0 808.4 797.2 
766.2 727.2 684.4 631.5 558.7 425.1 254.0 163.6 124.6 108.5 100.0 93.6 88.2 82.9 76.5 69.0 61.5 52.9 
43.8 35.3 26.7 19.2 13.9 10.7 8.0 5.3 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.4 36.9 46.5 57.7 69.0 78.6 85.5 90.9 95.7 100.5 105.3 109.6 113.9 118.2 122.4 128.3 136.3 149.7 172.7 209.1 
257.2 325.1 405.3 491.9 558.2 609.0 650.7 691.9 726.1 757.1 780.1 791.9 782.8 765.7 766.2 752.3 
719.7 682.3 644.3 599.9 535.8 415.4 251.3 163.6 125.1 108.0 98.9 93.0 87.7 82.3 75.9 69.0 61.5 53.5 
44.4 35.8 27.3 19.2 14.4 10.7 8.0 5.3 2.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.4 38.5 46.5 56.7 69.0 78.1 85.5 90.9 95.7 100.5 105.3 109.6 113.9 118.7 123.0 128.3 136.9 151.3 176.4 212.3 
260.4 318.7 396.7 474.3 530.4 580.1 624.0 666.2 697.8 724.0 744.3 754.4 745.3 738.9 735.7 724.0 
696.7 660.3 620.8 575.3 513.8 409.6 250.2 160.9 123.5 106.4 97.8 91.4 86.1 81.3 74.9 69.0 61.5 53.5 
44.4 36.4 27.3 19.8 14.4 10.7 8.0 4.8 2.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.4 39.6 46.5 56.7 67.9 77.5 85.0 90.4 95.7 101.1 106.4 110.1 114.4 118.2 122.4 128.9 137.4 153.5 180.2 217.1 
265.7 333.1 409.6 490.8 546.4 599.9 645.4 682.8 713.8 741.1 762.5 773.7 768.3 766.7 759.2 747.5 
722.4 684.9 644.3 597.8 535.2 432.0 271.6 167.4 128.3 110.7 101.6 94.6 88.8 83.4 77.0 70.6 63.1 55.1 
46.0 37.4 28.3 20.3 15.0 11.2 8.0 5.3 2.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.4 41.7 47.1 56.1 66.8 77.0 84.5 89.8 95.2 100.0 105.3 109.6 113.4 117.6 121.9 127.8 137.4 154.0 180.7 220.3 
270.5 334.2 410.1 485.5 543.8 590.8 632.5 671.6 704.2 727.7 748.0 752.8 743.7 751.2 740.0 729.8 
704.2 671.0 631.5 587.6 530.4 441.1 281.2 171.6 128.9 112.3 102.7 95.7 89.3 83.9 78.1 71.1 63.6 55.6 
47.6 38.5 29.4 21.4 15.5 11.2 8.6 5.3 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.4 42.2 47.1 55.1 65.8 75.9 83.4 88.8 94.1 100.0 104.8 109.1 112.8 116.6 120.3 125.6 135.3 150.8 177.5 216.5 
264.1 327.8 404.8 478.5 539.5 583.9 628.2 669.4 708.5 735.2 756.6 760.9 748.0 755.5 743.7 736.3 
710.1 676.9 640.0 595.1 537.4 449.7 293.0 175.9 133.1 113.4 103.7 96.8 90.9 84.5 78.6 72.2 65.2 57.2 
48.1 39.6 29.9 21.4 15.5 11.8 8.6 5.3 2.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.4 42.8 46.5 54.5 65.2 74.9 82.9 88.8 94.6 101.1 105.9 110.1 113.9 117.1 120.8 126.2 135.8 154.5 182.3 223.0 
274.3 340.1 416.5 486.6 541.1 586.0 621.8 660.3 691.3 715.9 731.4 732.0 717.5 722.4 714.9 702.0 
684.4 651.2 616.5 574.2 526.1 443.8 297.8 176.4 131.5 112.3 103.2 96.8 91.4 85.0 79.1 72.7 65.8 57.7 
48.7 39.6 29.9 21.4 16.0 11.8 8.6 5.3 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.4 42.2 46.0 55.6 65.2 74.9 82.9 88.8 95.2 101.1 105.9 110.1 113.9 117.6 121.4 125.6 135.3 152.9 181.3 220.3 
271.1 337.4 418.1 490.8 548.0 590.3 633.1 676.9 713.3 741.1 765.7 772.1 766.7 769.4 761.4 746.9 
722.4 685.5 645.9 603.7 553.4 468.4 315.5 188.7 135.8 115.5 104.8 98.4 92.5 85.5 79.7 72.7 65.2 57.2 
48.1 39.0 28.9 20.9 15.0 11.8 8.0 5.3 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.4 42.2 46.0 57.7 65.2 74.9 83.4 89.3 95.2 100.5 105.9 109.6 113.9 116.6 119.8 124.6 132.6 148.6 177.5 213.9 
264.1 330.4 415.4 489.8 544.8 590.8 630.4 668.4 704.7 733.6 756.0 767.8 764.1 772.1 764.1 752.3 
727.7 684.4 642.7 601.0 552.3 465.7 323.5 189.8 139.0 116.0 104.8 98.4 92.0 86.1 79.1 72.2 64.7 56.1 
47.1 38.0 28.3 20.3 15.0 11.2 8.0 5.3 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.4 42.8 45.4 57.2 65.2 74.3 82.9 89.3 94.6 100.5 105.3 110.1 113.4 117.1 119.8 124.0 132.1 147.6 173.8 211.2 
261.5 327.2 409.0 482.3 540.0 586.5 629.9 668.4 704.2 732.5 755.0 771.0 769.9 774.8 768.3 758.2 
732.0 690.3 648.0 608.5 560.3 473.7 326.7 194.1 141.2 118.7 105.9 100.0 93.0 86.6 79.7 72.2 64.7 56.1 
46.0 37.4 27.8 19.8 14.4 10.7 7.5 4.8 1.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.4 42.2 43.8 56.7 65.2 74.3 82.3 88.8 94.6 100.0 105.3 109.6 113.9 117.1 119.8 124.0 131.5 146.0 172.2 209.1 
257.2 322.4 402.6 479.1 541.1 590.8 633.1 672.1 704.2 733.0 753.9 771.0 778.0 781.2 778.5 767.8 
741.1 697.2 652.3 612.7 571.0 487.6 335.8 197.3 142.8 118.7 106.4 100.5 93.6 86.6 79.7 72.7 64.2 55.6 
46.5 36.4 27.3 19.8 14.4 10.7 7.5 4.3 1.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.4 41.7 42.2 55.1 64.7 73.8 81.8 88.8 94.6 100.0 105.3 109.6 114.4 117.6 120.8 124.6 131.0 144.9 170.0 205.9 
259.9 325.6 410.1 491.4 551.3 603.7 648.6 690.8 725.6 756.6 783.3 797.7 805.2 801.0 797.7 788.1 
756.0 710.1 666.7 630.9 579.6 498.3 340.1 206.9 144.9 120.8 109.1 101.6 94.6 87.7 80.7 73.3 65.2 56.7 
46.5 36.9 26.7 19.8 14.4 10.2 7.0 3.7 0.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.4 41.7 41.2 54.0 64.7 73.8 81.8 88.8 94.6 100.5 106.4 111.2 115.5 119.2 123.0 126.7 132.6 146.5 169.0 205.9 
260.4 333.6 417.1 496.7 558.2 606.9 654.4 695.1 725.6 755.5 775.3 795.6 796.7 794.0 788.1 778.0 
750.2 707.4 663.0 626.1 580.1 503.1 347.5 205.3 144.9 121.4 109.6 102.7 96.2 89.8 82.3 74.9 66.8 57.7 
48.1 36.9 27.3 19.8 15.0 10.7 7.5 3.7 0.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.4 40.1 40.1 51.9 64.2 73.8 82.9 89.3 95.2 101.1 106.9 112.3 116.6 120.3 124.0 127.8 133.7 146.5 169.5 211.2 
268.4 348.6 440.0 516.5 579.1 626.6 674.8 716.5 749.6 778.0 796.7 810.6 810.6 814.9 812.2 797.7 
764.1 719.7 676.4 634.1 587.1 517.6 365.2 215.5 149.2 123.0 111.7 103.7 96.8 90.4 83.4 75.4 66.8 57.2 
47.6 36.9 27.8 20.3 15.0 10.7 7.5 3.7 0.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.4 37.4 39.0 51.3 62.6 72.7 82.3 88.8 94.6 101.1 106.4 111.2 115.5 119.2 122.4 126.2 133.7 147.6 173.8 211.7 
269.5 348.1 439.0 513.3 570.0 614.9 661.4 704.2 737.9 768.3 783.8 790.3 797.7 804.7 802.6 790.3 
753.4 708.5 661.9 629.3 582.3 516.5 389.2 220.8 149.2 124.0 111.2 102.7 95.7 89.3 82.3 74.9 66.3 57.2 
46.5 36.9 27.3 20.3 15.0 10.7 7.0 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.4 36.4 39.0 49.7 61.5 73.3 82.9 89.3 95.2 101.1 106.4 111.2 115.5 118.7 121.9 126.7 133.1 147.0 174.3 216.0 
273.2 353.4 439.0 503.7 553.9 597.8 644.3 691.3 731.4 763.0 776.4 773.1 782.8 802.0 792.9 784.9 
741.6 688.7 651.2 626.1 588.1 528.3 410.1 231.0 150.8 123.5 110.1 101.6 94.6 88.2 81.8 74.3 66.3 57.2 
47.6 38.0 28.9 21.4 16.0 11.8 8.0 4.3 0.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.4 35.8 37.4 48.1 59.9 72.2 81.8 88.8 94.6 101.1 106.9 111.2 116.0 119.2 121.9 127.3 134.7 150.2 179.7 221.9 
281.8 368.4 453.9 510.6 557.7 601.5 645.4 694.0 738.4 759.8 770.5 748.0 760.3 804.2 780.6 786.5 
744.3 686.5 640.0 622.9 610.1 553.4 437.4 253.4 156.7 125.6 112.3 103.2 96.2 89.8 83.4 77.0 69.0 59.9 
50.3 39.6 30.5 23.0 17.1 12.3 8.6 4.8 0.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.4 37.4 37.4 47.6 58.3 72.2 81.8 88.8 94.6 101.1 106.4 111.2 115.0 118.2 120.8 126.7 135.8 155.6 185.0 227.8 
291.4 375.3 449.1 493.0 539.0 583.9 632.0 682.3 726.6 761.9 758.7 712.2 710.1 782.8 747.5 765.7 
728.8 657.7 609.5 600.4 589.8 537.4 441.6 257.2 155.6 125.6 113.4 104.8 96.8 90.9 84.5 77.0 69.5 60.4 
50.8 40.6 30.5 23.0 17.6 12.8 9.1 5.3 0.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.4 36.9 36.4 46.5 58.3 71.1 81.8 88.8 94.6 101.1 106.4 110.7 114.4 117.6 119.8 126.2 134.7 154.0 184.5 227.2 
295.7 380.7 452.9 497.8 541.1 587.6 633.6 692.4 738.4 776.4 780.6 738.4 723.4 817.5 778.0 806.8 
770.5 692.4 632.5 624.0 618.1 561.9 460.9 284.5 159.9 131.0 117.6 106.9 99.5 91.4 84.5 78.1 69.5 60.4 
50.8 40.6 29.9 22.5 17.1 12.8 8.6 4.8 0.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.4 36.9 36.9 46.5 57.7 71.6 81.8 88.8 95.2 101.1 105.9 110.7 114.4 117.6 120.3 126.2 135.8 154.0 186.1 224.6 
291.4 376.9 452.9 499.4 542.2 596.2 636.8 692.4 743.2 781.7 757.1 737.9 727.2 836.2 763.0 820.2 
783.8 694.0 638.9 625.0 619.2 564.6 473.2 280.7 165.2 132.1 118.7 107.5 99.5 92.0 85.0 77.5 69.5 59.9 
50.3 40.1 30.5 22.5 17.1 12.8 8.6 5.3 0.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
